Publish your products
Mono PM 1-layer system, insert rainwater outlet
Mono PM 1-layer system, insert rainwater outlet
    Archived

    Mono PM 1-layer system, insert rainwater outlet

    1-layer SBS-modified bitumen roofing membrane, mechanical fastened on troughed sheet and insulated with mineral wool:
    1. Substrate: Troughed sheet
    2. Vapor barrier: Icopal Akvaden 0,2 mm PE-film
    3. Heat insulation:
    1-layer Mineral wool
    2-layer Mineral wool (placed with offset seams)
    3-layer 20 mm Board of mineral wool with surface compression resistance > 60 kPa
    4. Mechanical fastener: Telescopic
    5. Membrane flange: Membrane 3
    6. Insert rainwater outlet
    7. Roofing felt: 1x1 m Icopal Mono P/PM (grey/white) valley, mechanical fastened and welded seams
    Mono PM are available in slate grey (standard) or in white colour.

    Specification
    • 1-layer SBS-modified bitumen roofing membrane mechanical fastened on troughed sheet insulated with mineral wool.
      External fire performance: BROOF(t2).
      System can be used where there is a need for insulation on troughed sheet.
      Mono PM are available in slate grey (standard) or in white colour.

    Technical specification
    • Unique ref.mono-pm-1-layer-system-insert-rainwater-outlet
    • Product familyWater proofing membrane
    • Product groupSingle ply system
    • TypeObject (single object)
    • Date of publishing2022-11-16
    • Edition number1
    Related
    • Material mainBitumen
    • Material secondaryMineral wool
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • ETIM CodeEG020300
    • ETIM NameBuilding - Roofing materials
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30_72
    • Uniclass 2015 DescriptionReinforced bitumen membrane warm roof covering systems
    • CSI MasterFormat 2014 Code07 52 16.14
    • CSI MasterFormat 2014 TitleMechanically Fastened Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
    • OmniClass Number23-13 39 31 11
    • OmniClass TitleSingle Layer Roof Membranes
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING