Publish your products
Mono PM 1-layer system for green roofs with a slope ≥3,6° on concrete insulated with mineral wool and expanded polystyrene

Mono PM 1-layer system for green roofs with a slope ≥3,6° on concrete insulated with mineral wool and expanded polystyrene

1-layer SBS-modified bitumen roofing membrane mechanical fastened on concrete substrate insulated with mineral wool and expanded polystyrene for green roofs with a slope ≥3,6°: 
1. Substrate: concrete 
2. Vapour barrier: Icopal Akvaden 0,2 mm PE-film 
3. Heat insulation: 
1-layer Mineral wool
2-layer Expanded polystyrene (placed with offset seams)
3-layer 20 mm Board of mineral wool with surface compression resistance > 60 kPa
4. Mechanical fastener: Teleskopic 
5. Roofing felt: Icopal Mono PM mechanical fastened and welded seams
6. (Icopal Blackline 750, if root barrier is needed)
7. Sedum roof
Mono PM are available in slate grey (standard) or in white colour.

Specification
  • 1-layer SBS-modified bitumen roofing membrane mechanical fastened on mineral wool and expanded polystyrene insulated concrete substrate for green roofs with a slope ≥3,6°.
    External fire performance: BROOF(t2).
    System can be used where there is a need for insulation on concrete substrate.
    Mono PM are available in slate grey (standard) or in white colour.

Technical specification
  • Unique ref.mono-pm-grona-tak-mineralull-expanderad-polystyren-betong
  • Product familyWater proofing membrane
  • Product groupSingle ply system
  • TypeObject (single object)
  • Date of publishing2018-08-15
  • Edition number1
  • Width (mm)1000
Related
  • Material mainBitumen
  • Material secondaryMineral wool
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit