Publish your products
Top & Base KL 2-layer compact roof system for wooden deck on pad on wooden panels insulated with PIR

Top & Base KL 2-layer compact roof system for wooden deck on pad on wooden panels insulated with PIR

2-layer SBS-modified bitumen built-in membrane pour & roll on wooden panels insulated with PIR for wooden deck on pads:
1. Substrate: wooden panels
2. Glue:
Icopal Block Bitumen 95/35
3. Insulation:
PIR
4. Base KL
5. Top KL
6. Pieces of Top KL
7. Pads
8. Wooden deck

Specification
  • 2-layer SBS-modified bitumen built-in membrane pour & roll on PIR insulated wooden panels for wooden deck on pads.
    System can be used where there is a need for insulation on wooden panels.

Technical specification
  • Unique ref.top-base-kl-distans-trall-pir-raspont
  • Product familyWater proofing membrane
  • Product groupBuilt in system
  • TypeObject (single object)
  • Date of publishing2020-02-11
  • Edition number1
  • Width (mm)1000
Related
  • Material mainBitumen
  • Material secondaryPolyisocyanurate PIR
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeSs_30_40_30_71
  • Uniclass 2015 DescriptionReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014 Code07 52 16.12
  • CSI MasterFormat 2014 TitleHot-Mopped Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass Number23-13 39 31 13
  • OmniClass TitleMulti Layer Roof Membranes
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe
Sweden