Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ideagroup/products/2883cc68-c980-437f-b810-742b4b23a7a9
Home
Categories
Sanitary
Mirrors
Double-sided mirror wall units H. 70
Available in United States
Ideagroup
Follow
Double-sided mirror wall units H. 70
Wall unit with finish, 1 double-side mirrored door and 2 glass shelves. No push-pull. Available in White structure or Anthracite structure.
Download
Technical specification
Technical specification
Unique ref.
Double-sided-mirror-wall-units-H70
Type
Assembly (multiple objects)
Date of publishing
2023-06-01
Edition number
1
Height (mm)
700
Width (mm)
450
Depth (mm)
126
Related
Related
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Similar products
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
ASOLA mirror
4.5
(
69
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download