Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ideagroup/products/66c14386-ae42-4ab2-82e8-01b14ebbb038
Home
Categories
Sanitary
Mirrors
LAP mirror + LED
Available in United States
Ideagroup
Follow
LAP mirror + LED
4.6
(26 reviews)
LAP mirror with 10 mm bevel, with safety glass, back lit with LED 3000 K or 4000 K.
Download
Technical specification
Technical specification
Unique ref.
LAP-mirror-LED
Product family
Mirrors
Product group
mirror with bevelled edge
Type
Assembly (multiple objects)
Date of publishing
2023-06-01
Edition number
1
Depth (mm)
25
Links
Links
Product url
https://www.ideagroupbathrooms.com/complemento/lap-backlit-mirror/
Related
Related
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
Uniclass 2015 Code
Pr_25_71_53
Uniclass 2015 Description
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Similar products
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.5
(
11
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Joule square mirror with light
4.2
(
6
)
Download
Ideagroup
RING mirror
4.8
(
34
)
Download