Publish your products
Soul free-standing bathtub in M-Solid
Soul free-standing bathtub in M-Solid
Soul free-standing bathtub in M-Solid
Soul free-standing bathtub in M-Solid
Soul free-standing bathtub in M-Solid
Soul free-standing bathtub in M-Solid
Soul free-standing bathtub in M-Solid
    Ideagroup

    Soul free-standing bathtub in M-Solid

    4.8 out of 5 stars4.8(5 reviews)

    The Soul free-standing bathtub takes inspiration form the perfect shape of a circle. It has a diameter of 110 cm and is in matt Bianco M-Solid, the exterior of the bathtub, or both the exterior and interior, can also be matt lacquered in any colour of the Ideagroup palette and RAL/NCS chart. Available with matt Bianco cover. Without overflow drain. Pop-up waste available.

    Technical specification
    • Unique ref.Soul-bathtub
    • Product familyBathtub
    • Product groupfreestanding bathtub
    • TypeObject (single object)
    • Date of publishing2023-06-01
    • Edition number1
    • Height (mm)510
    • Width (mm)1100
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs