Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ideagroup/products/ce3494db-183e-47c3-bf37-caf9996e2c97
Home
Categories
Sanitary
Wash basins
Handrinse basin H. 45.8 with ceramic Touch washbasin
Available in United States
Ideagroup
Follow
Handrinse basin H. 45.8 with ceramic Touch washbasin
4.3
(8 reviews)
Handrinse basin L 45 H 45.8 cm with ceramic Touch washbasin available in Ceramic Glossy White or Matt White with White or Anthracite structure.
Download
Technical specification
Technical specification
Unique ref.
Handrinse-basin-H45-8-with-ceramic-Touch-washbasin
Type
Assembly (multiple objects)
Date of publishing
2023-06-01
Edition number
1
Height (mm)
458
Width (mm)
450
Depth (mm)
250
Related
Related
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Similar products
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.5
(
11
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Joule square mirror with light
4.2
(
6
)
Download
Ideagroup
RING mirror
4.8
(
34
)
Download