Publish your products
Seven free-standing bathtub in M-Solid and M-Lux
Seven free-standing bathtub in M-Solid and M-Lux
Seven free-standing bathtub in M-Solid and M-Lux
Seven free-standing bathtub in M-Solid and M-Lux
Seven free-standing bathtub in M-Solid and M-Lux
Seven free-standing bathtub in M-Solid and M-Lux
    Ideagroup

    Seven free-standing bathtub in M-Solid and M-Lux

    4.5 out of 5 stars4.5(17 reviews)

    Seven is a free-standing bathtub with a distinctive shape that embraces you, available in two versions: in matt Bianco M-Solid, Bianco finish. The exterior of the bathtub, or both the exterior and interior, can also be matt lacquered in any colour of the Ideagroup palette and RAL/NCS chart. Available with matt Bianco cover. Available in M-Lux in the glossy Bianco finish. Available with glossy Bianco finish cover.

    Technical specification
    • Unique ref.Seven-bathtub
    • Product familyBathtub
    • Product groupfreestanding bathtub
    • TypeObject (single object)
    • Date of publishing2023-06-01
    • Edition number1
    • Height (mm)630
    • Width (mm)1580
    • Depth (mm)770
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit