We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ARCHIMODULE BRACKET EXP HAND SPRAY STICK

Unique ref.: A1520
Brand: Ideal Standard
Product family: ARCHIMODULE
Product group: Shower
Width (mm): 48
Height (mm): 48
Depth (mm): 48
Date of publishing: 2019-07-22
Edition number: 1
Type: Object (single object)
Download (11)

Archimodule Wall Bracket 

Archimodule Wall Bracket for Stick Hand-Spray 


Material main: Brass
Material secondary: Chrome
Designed in:
Manufactured in:
Weight Net (Kg): 0.51

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2015 Code: Pr_40_20_87_75
Uniclass 2015 Description: Shower fittings package
NBS Reference Code: 35-06-80
NBS Reference Description: Shower Fittings Packages
OmniClass Number: 23-39 27 00
OmniClass Title: Water Utility Equipment
This product is available in:
Europe
  • Bulgaria

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Color Chrome
Depth 48
Height 48
Material Brass
Width 48

All BIM objects are real products from real manufacturers confirmed and approved