Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/dc7e86ed-89cb-4d92-8ed2-3d55b44a4f4f
Home
Categories
Sanitary
Wash basins
CONNECT AIR BSN BIN KIT2 SP/225
Available in United States
Ideal Standard
Follow
CONNECT AIR BSN BIN KIT2 SP/225
CONNECT AIR BSN BIN KIT2 SP/225
Download
Specification
Specification
CONNECT AIR BSN BIN KIT2 SP/225
Technical specification
Technical specification
Unique ref.
A7009
Product family
CONNECT AIR
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2018-12-05
Edition number
1
Height (mm)
85
Width (mm)
215
Depth (mm)
345
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Brass
Weight Net (Kg)
1.57
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_96
Uniclass 2015 Description
Wall-hung wash basins
Similar products
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
Gerber Plumbing Fixtures
Hayes Wall Hung Lavatory,20" Width x 18" Depth x 10 1/2" Height, 4" Centers
4.2
(
5
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download