CERALINE BATH & SHOWER MIXER BUILT-IN KIT2/A1300NUCERALINE BATH & SHOWER MIXER BUILT-IN KIT2/A1300NU
View previous images
View next images

CERALINE BATH & SHOWER MIXER BUILT-IN KIT2/A1300NU

Ceraline single lever Built-in Bath and Shower mixer, Kit 2
Specification
  • Ceraline single lever Built-in Bath and Shower mixer, Kit 2
Technical specification
  • Unique ref.BD139
  • Collection setSanitary
  • CollectionBath & Shower Mixer
  • Date of publishing2021-08-03
  • Edition number1
  • Width (mm)215
  • Width (mm)172
  • Depth (mm)180
Related
  • Material mainBrass
  • Material secondaryChrome
  • Weight Net (Kg)0.68
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 1.4 CodeL725111
  • Uniclass 1.4 DescriptionMixer taps
  • Uniclass 2.0 CodePR-35-06-82
  • Uniclass 2.0 DescriptionShower Mixers
  • Uniclass 2015 CodePr_40_20_87_78
  • Uniclass 2015 DescriptionShower manual water supply sets
  • NBS Reference Code35-06-82
  • NBS Reference DescriptionShower Mixers
  • OmniClass Number23-31 11 00

Region availability

Europe
Germany
France
Italy
Russia
Bulgaria
Poland
Belgium
Netherlands
Czech Republic
Spain