Concept Air Pedestal

Concept Air Pedestal

Concept air pedestal
Specification
  • Pedestal
Technical specification
  • Unique ref.E0781
  • Collection setSanitary
  • CollectionWashbasin taps
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)721
  • Width (mm)180
  • Depth (mm)166
Related
  • Material mainVitreous china
  • Weight Net (Kg)6.3
Classification
  • BIMobject CategorySanitary - Washtops
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_63
  • Uniclass 2015 DescriptionPedestal wash basins

Region availability

Europe
United Kingdom
Isle of Man
Guernsey
Ireland
Jersey