CONCPTAIR O/CTP BSN 60X40 WHT NOF NTDCK

CONCPTAIR O/CTP BSN 60X40 WHT NOF NTDCK

CONCPTAIR O/CTP BSN 60X40 WHT NOF NTDCK
Specification
  • CONCPTAIR O/CTP BSN 60X40 WHT NOF NTDCK
Technical specification
  • Unique ref.E0787
  • Collection setSanitary
  • CollectionPEDESTALS
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)134
  • Width (mm)600
  • Depth (mm)400
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)10.5
Classification
  • BIMobject CategorySanitary - Washtops
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_63
  • Uniclass 2015 DescriptionPedestal wash basins
  • OmniClass TitlePedestals
  • OmniClass Number23-21 25 23 15

Region availability

Europe
Italy