Concept Arc 55cm WashbasinConcept Arc 55cm Washbasin
View previous images
View next images

Concept Arc 55cm Washbasin

Concept arc 55 cm washbasin, 1 taphole with overflow
Specification
  • 55 cm washbasin, 1 taphole with overflow
Technical specification
  • Unique ref.E7852
  • Collection setSanitary
  • CollectionWashbasin taps
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)172
  • Width (mm)550
  • Depth (mm)457
Related
  • Material mainVitreous china
  • Weight Net (Kg)14.2
Classification
  • BIMobject CategorySanitary - Washtops
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_63
  • Uniclass 2015 DescriptionPedestal wash basins

Region availability

Europe
United Kingdom
Isle of Man
Guernsey
Ireland
Jersey