Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/4368884e-b418-428f-a696-9b8c37211a27
Home
Categories
Lighting
Wall Mounted
LIGHT EVA 2 233 6W 230V 4000K
Unavailable in United States
Ideal Standard
Follow
LIGHT EVA 2 233 6W 230V 4000K
Lampade per specchi-Lampada a LED da 233 mm
Download
Specification
Specification
Lampada a LED da 233 mm con diffusore in ABS. Prevede il montaggio a specchio e a telaio. Fissaggi e alimentatore incluso. CLII, IP44, 220-240 V, 50-60 Hz, 6 W Tc (k) 4000, φLm 105
Technical specification
Technical specification
Unique ref.
T3189
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-12-05
Edition number
1
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
0.1
Classification
Classification
BIMobject Category
Lighting - Wall Mounted
IFC classification
Lamp
UNSPSC name
Projection lamps
UNSPSC code
45111602
Uniclass 2015 Code
Pr_70_70_48
Uniclass 2015 Description
Luminaires, lighting track and lighting accessories
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-35 45 15
OmniClass Title
Lamps
Region availability
Europe
Italy
Similar products
Alcon Lighting
Rectangular Outdoor LED Wall Sconce
4.8
(
5
)
Download
Dutton Brown
Color Ruler Sconce
4.9
(
7
)
Download
Dutton Brown
Cap Sconce 6"
Download
Dutton Brown
Phoenix Sconce
Download
Dutton Brown
Cap Double Sconce 6"
Download
XAL
SASSO 60 round wall direct indirect
4.7
(
55
)
Download