Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/9605650b-2ea5-4f92-8306-0a6d7a05488b
Home
Categories
Sanitary
Other Sanitary
I.Life A Vanity Unit 2 Drawers 80cm
Ideal Standard
Follow
I.Life A Vanity Unit 2 Drawers 80cm
I.Life A Vanity Unit 2 Drawers 80cm. Available in different finishes.
Download
Specification
Specification
I.Life A Vanity Unit 2 Drawers 80cm. Available in Matt White, Sand Beige, Matt Quartz, Grey Matt Carbon, Grey MattGreige, Matt Natural Oak & Coffee Oak.
Technical specification
Technical specification
Unique ref.
T5256
Collection set
I.life
Collection
Bathroom Furniture
Type
Object (single object)
Date of publishing
2022-03-10
Edition number
1
Height (mm)
630
Width (mm)
800
Depth (mm)
440
Links
Links
COBie Product Data Sheet
https://www.idealstandard.co.uk/about-us/contact-service
Product url
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/assemblies
Installation instructions
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/assemblies
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/assemblies
Technical description
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Related
Related
Material main
MDF
Weight Net (Kg)
30
Classification
Classification
BIMobject Category
Sanitary - Other Sanitary
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
12 56 53
CSI MasterFormat 2014 Title
Laboratory Furniture
OmniClass Title
Bathroom Cabinets
OmniClass Number
23-31 25 13
Region availability
Europe
Belgium
Bulgaria
Germany
France
United Kingdom
Greece
Italy
Netherlands
Similar products
Ideal Standard
I.life A pedestal white
Download
Ideal Standard
I.Life S Vanity Unit 2 Drawers 60cm
Download
Ideal Standard
OLEAS M2 FLUSH PLATE DUAL WHITE IDEAL STANDARD BRANDED
Download
Ideal Standard
I.Life S Compact Column 2 DS 40
Download
Ideal Standard
SEPTA PRO P3 S/STEEL - IS
Download
Ideal Standard
SEPTA PRO M1 CHROME - IS
Download