We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ARCHIMODULE SHR BAR SET CHROME 600MM

Unique ref.: A1526
Brand: Ideal Standard
Product family: ARCHIMODULE
Product group: Shower
Width (mm): 41
Height (mm): 689
Depth (mm): 66
Date of publishing: 2019-07-22
Edition number: 1
Type: Object (single object)
Download (11)

Archimodule 600 mm Slide Rail 

Archimodule Shower Slide Rail 600 mm


Material main: Brass
Material secondary: Chrome
Designed in:
Manufactured in:
Weight Net (Kg): 2.87

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 2015 Code: Pr_40_20_87_75
Uniclass 2015 Description: Shower fittings package
NBS Reference Code: 35-06-80
NBS Reference Description: Shower Fittings Packages
OmniClass Number: 23-39 27 00
OmniClass Title: Water Utility Equipment
This product is available in:
Europe
  • Bulgaria

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Colour Chrome
Depth 66 mm
Height 689 mm
Material Brass
Width 41 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Chrome
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved