Publish your products
Alto Ecotherm Bath Shower Mixer Pack New Body Rim Mounting Legs Dual Control Idealrain S3 Kit

Alto Ecotherm Bath Shower Mixer Pack New Body Rim Mounting Legs Dual Control Idealrain S3 Kit

Alto ecotherm dual control two hole bath shower mixer pack with new body, rim mounting legs & idealrain s3 kit
Specification
  • Bath shower mixer pack new body rim mounting legs dual control idealrain s3 kit
Technical specification
  • Unique ref.A5636
  • Product familySanitary
  • Product groupWater supply fittings for wash basins and troughs
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)85
  • Width (mm)305
  • Depth (mm)211
Related
  • Material mainBrass
  • Weight Net (Kg)5.32
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit