Publish your products
TESI Basin Mixer RMTD Chrome CH3

TESI Basin Mixer RMTD Chrome CH3

TESI Basin Mixer RMTD Chrome CH3
Specification
  • TESI Basin Mixer RMTD Chrome CH3
Technical specification
  • Unique ref.A6560
  • Product familyTESI
  • Product groupBasin Mixer
  • TypeObject (single object)
  • Date of publishing2018-08-03
  • Edition number1
  • Height (mm)159
  • Width (mm)50
  • Depth (mm)139
Links
Related
  • Material mainBrass
  • Weight Net (Kg)1.33
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_96
  • Uniclass 2015 DescriptionWashbasin manual water supply sets
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit