Publish your products
CERAFLEX SHR MXR B-IN CHROME CPL
CERAFLEX SHR MXR B-IN CHROME CPL

    CERAFLEX SHR MXR B-IN CHROME CPL

    Built-In Shower Mixer , Chrome

    Specification
    • Built-In Shower Mixer with Click technology, Chrome

    Technical specification
    • Unique ref.A6757
    • Product familyCERAFLEX
    • Product groupShower Mixer
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)163
    • Width (mm)163
    • Depth (mm)263
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)0.964
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 15 15
    • OmniClass TitleShower Cartridge Faucets

    Region availability

    Europe
    Bulgaria
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit