Publish your products
IDEALRAIN CUBE M1 H/SPRAY 1F CHR 100MM
IDEALRAIN CUBE M1 H/SPRAY 1F CHR 100MM
IDEALRAIN CUBE M1 H/SPRAY 1F CHR 100MM
IDEALRAIN CUBE M1 H/SPRAY 1F CHR 100MM

    IDEALRAIN CUBE M1 H/SPRAY 1F CHR 100MM

    Aste doccia + doccette Idealrain Cube-Doccetta M1/M3 Cube,
    Specification
    • Doccetta M1/M3 Cube, dimensione 100x100 mm. Perfettamente funzionante a partire da una pressione di 0,1 bar. Ugelli facili da pulire, per prevenire l’accumulo di calcare. Riduttore di portata a 8 l/min.
    Technical specification
    • Unique ref.B0002
    • Product familySanitary
    • Product groupShower fittings package
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)0.23
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Asia Europe Africa
    Afghanistan
    France
    Egypt
    Bahrain
    Germany
    Iran
    Greece
    Iraq
    United Kingdom
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit