Publish your products
CERAFLEX - Basin Mixer  Pu/Pl Generic
CERAFLEX - Basin Mixer  Pu/Pl Generic

    CERAFLEX - Basin Mixer Pu/Pl Generic

    Ceraflex Basin Mixer Pu/Pl Generic
    Technical specification
    • Unique ref.B1707
    • Product familyCERAFLEX
    • Product groupBasin Mixer
    • TypeObject (single object)
    • Date of publishing2017-03-13
    • Edition number1
    • Height (mm)133
    • Width (mm)47
    • Depth (mm)149
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit