Publish your products
CERAFLEX - Basin Mixer  Pu/Mtl 5L/Min C3
CERAFLEX - Basin Mixer  Pu/Mtl 5L/Min C3

    CERAFLEX - Basin Mixer Pu/Mtl 5L/Min C3

    Ceraflex Basin Mixer Pu/Mtl 5L/Min C3
    Specification
    • Ceraflex Basin Mixer Pu/Mtl 5L/Min C3

    Technical specification
    • Unique ref.B1711
    • Product familyCERAFLEX
    • Product groupBasin Mixer
    • TypeObject (single object)
    • Date of publishing2017-03-13
    • Edition number1
    • Height (mm)133
    • Width (mm)47
    • Depth (mm)149
    Related
    • Material mainBrass
    • Weight Net (Kg)1.44
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Europe
    Germany
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit