Publish your products
CERAFLEX BSN MXR RMTD GRANDE 5L/MIN
CERAFLEX BSN MXR RMTD GRANDE 5L/MIN

    CERAFLEX BSN MXR RMTD GRANDE 5L/MIN

    Ceraflex One-Hole Basin Mixer Grande, Slim Perlator Aerator, Easy -Fix, Chrome

    Specification
    • Ceraflex One-Hole Basin Mixer Grande with Slim Perlator Aerator 5 l/ min Flow Rate Limiter and Easy -Fix Fixation, Chrome

    Technical specification
    • Unique ref.B1714
    • Product familyCERAFLEX
    • Product groupBasin Mixer
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)159
    • Width (mm)47
    • Depth (mm)144
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)1.257
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit