Publish your products
CERAFLEX BSN MXR EXPSD TUB.SPT/160MM
CERAFLEX BSN MXR EXPSD TUB.SPT/160MM

    CERAFLEX BSN MXR EXPSD TUB.SPT/160MM

    Ceraflex Exposed Basin Mixer, Tubular Spout 160 mm, Perlator Aerator, Chrome

    Specification
    • Ceraflex Exposed Basin Mixer with Tubular Spout 160 mm and Perlator Aerator, Chrome

    Technical specification
    • Unique ref.B1717
    • Product familyCERAFLEX
    • Product groupBasin Mixer
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)160
    • Width (mm)180
    • Depth (mm)207
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)1.552
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Bulgaria
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit