Publish your products
CERAFLEX SNK MXR EXPSD TUB.SPT/200MM
CERAFLEX SNK MXR EXPSD TUB.SPT/200MM

    CERAFLEX SNK MXR EXPSD TUB.SPT/200MM

    Ceraflex Exposed Sink Mixer with Tubular Spout 200 mm, Perlator Aerator, Chrome

    Specification
    • Ceraflex Exposed Sink Mixer with Tubular Spout 200 mm and Perlator Aerator, Chrome

    Technical specification
    • Unique ref.B1730
    • Product familyCERAFLEX
    • Product groupSink Tap
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)160
    • Width (mm)180
    • Depth (mm)259
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)1.555
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Bulgaria
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit