Idealrain Evo shower kit with 3 function Ø110mm diamond handspray, 900mm rail and 1.75m Ideal Flex hose
Region availability
Asia | Europe | Africa |
---|---|---|
Afghanistan | France | Egypt |
Bahrain | Germany | |
Iran | Italy | |
Iraq | Spain | |
Israel | United Kingdom | |
Jordan | ||
Kuwait | ||
Lebanon | ||
Oman | ||
Palestine | ||
Qatar | ||
Saudi Arabia | ||
Syria | ||
Türkiye | ||
United Arab Emirates | ||
Yemen |