Publish your products
IDEALRAIN M1 SH/SET 1F/100 W.BR F.M/1500
IDEALRAIN M1 SH/SET 1F/100 W.BR F.M/1500

    IDEALRAIN M1 SH/SET 1F/100 W.BR F.M/1500

    Aste doccia + doccette Idealrain-Minikit doccia M1/M3,
    Specification
    • Minikit doccia M1/M3, doccetta diametro 100 mm. Riduttore di portata a 8 l/min. Supporto a parete ad inclinazione regolabile. Tubo flessibile in metallo a doppia aggraffatura da 1500 mm.
    Technical specification
    • Unique ref.B9453
    • Product familySanitary
    • Product groupShower fittings package
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit