Publish your products
IDEALRAIN STICK HANDSHOWER
IDEALRAIN STICK HANDSHOWER
IDEALRAIN STICK HANDSHOWER
IDEALRAIN STICK HANDSHOWER
IDEALRAIN STICK HANDSHOWER
IDEALRAIN STICK HANDSHOWER

    IDEALRAIN STICK HANDSHOWER

    Idealrain single function stick handspray
    Specification
    • Metal stick hand shower, One-piece metal hand shower, Cylindrical design, Logo Ideal Standard and Without flow regulation
    Technical specification
    • Unique ref.BC774
    • Product familySanitary
    • Product grouphand spray
    • Date of publishing2021-08-05
    • Edition number1
    • Height (mm)254
    • Width (mm)72
    • Depth (mm)75
    Related
    • Material mainMetal
    • Weight Net (Kg)0.18
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit