Publish your products
JOY BATH FILLER 2-HOLE
JOY BATH FILLER 2-HOLE
JOY BATH FILLER 2-HOLE
JOY BATH FILLER 2-HOLE
JOY BATH FILLER 2-HOLE

    JOY BATH FILLER 2-HOLE

    Joy Bath Filler, 2 holes. Available in four different finishes
    Specification
    • Bath Filler, 2 holes. Available in four different finishes, Chrome (AA), Silver storm (GN), Brushed gold (A2) and Magnetic grey (A5)
    Technical specification
    • Unique ref.BC803
    • Product familyJOY
    • Product groupBATH FILLER
    • TypeObject (single object)
    • Date of publishing2020-08-04
    • Edition number1
    • Height (mm)72
    • Width (mm)305
    • Depth (mm)510
    Related
    • Material mainBrass
    • Weight Net (Kg)65
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit