Publish your products
IDEALRAIN S1 RAIN SHOWER ROUND 200MM PLASTIC
IDEALRAIN S1 RAIN SHOWER ROUND 200MM PLASTIC

    IDEALRAIN S1 RAIN SHOWER ROUND 200MM PLASTIC

    Idealrain ø200mm round rain shower
    Specification
    • Plastic showerhead D200mm, 1-functional, With flow limiter 12l/min and with Easy clean - soft rub-clean nozzles reduce lime scale and facilitate cleaning
    Technical specification
    • Unique ref.BD140
    • Product familySanitary
    • Product groupproduct types not allocated
    • Date of publishing2021-08-05
    • Edition number1
    • Height (mm)205
    • Width (mm)205
    • Depth (mm)220
    Related
    • Material mainMetal
    • Weight Net (Kg)0.49
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Bulgaria
    Egypt
    Bahrain
    France
    Iran
    Germany
    Iraq
    Italy
    Israel
    Poland
    Jordan
    Russia
    Kuwait
    Spain
    Lebanon
    United Kingdom
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit