Publish your products
Ceraplan Single lever kitchen mixer rim-monted with high attached spout

Ceraplan Single lever kitchen mixer rim-monted with high attached spout

Ceraplan Single lever kitchen mixer rim-monted with high attached spout - Chrome
Specification
  • Single lever kitchen mixer rim-mounted with high attached spout with FirmaFlow cartridge diameter 28mm with hot water limiter and CLICK, Fully cast brass body, Metal handle with red and blue colour indication, Anti- lime scale silicone aerator, PEX flexible hoses G3/8, Shank fixation and Chrome finish.
Technical specification
  • Unique ref.BD325
  • Product familyCERAPLAN
  • Product groupKitchen Mixers
  • TypeObject (single object)
  • Date of publishing2022-03-24
  • Edition number1
  • Height (mm)210
  • Width (mm)50
  • Depth (mm)255
Related
  • Material mainBrass
  • Weight Net (Kg)2.42
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011431
  • ETIM NameKitchen mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Belgium
Bulgaria
Czech Republic
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain