Publish your products
CERALINE NUOVO BSN H85 CHR PUW/M 3.8L
CERALINE NUOVO BSN H85 CHR PUW/M 3.8L
CERALINE NUOVO BSN H85 CHR PUW/M 3.8L

    CERALINE NUOVO BSN H85 CHR PUW/M 3.8L

    CERALINE NUOVO | Basin mixer 48x151x177 mm, 105 mm spout projection, 3.8 l/min (3 bar), with waste
    Specification
    • CERALINE NUOVO | Basin mixer 48x151x177 mm, 105 mm spout projection, 3.8 l/min (3 bar), with waste
    Technical specification
    • Unique ref.BD846
    • Product familyCeraline Nuovo
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2024-08-14
    • Edition number1
    • Height (mm)177
    • Width (mm)48
    • Depth (mm)151
    Related
    • Material mainBrass
    • Designed inItaly
    • Weight Net (Kg)1.08
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Bahrain
    Andorra
    Iran
    Austria
    Iraq
    Belarus
    Israel
    Belgium
    Jordan
    Bosnia and Herzegovina
    Kuwait
    Bulgaria
    Lebanon
    Croatia
    Oman
    Cyprus
    Palestine
    Czech Republic
    Qatar
    Denmark
    Saudi Arabia
    Estonia
    Syria
    Faroe Islands
    Türkiye
    Finland
    United Arab Emirates
    France
    Yemen
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit