Publish your products
CONNECT CTP BSN 62X41 WHITE NTH OVAL
CONNECT CTP BSN 62X41 WHITE NTH OVAL
CONNECT CTP BSN 62X41 WHITE NTH OVAL
CONNECT CTP BSN 62X41 WHITE NTH OVAL

    CONNECT CTP BSN 62X41 WHITE NTH OVAL

    Connect - Lavabo 620 mm da incasso soprapiano
    Specification
    • Connect - Lavabo 620 mm da incasso soprapiano su mobile con troppopieno, senza foro per la rubinetteria. Dima a corredo.
    Technical specification
    • Unique ref.E5049
    • Product familySanitary
    • Product groupCounter top wash basins
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)175
    • Width (mm)620
    • Depth (mm)410
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)7.32
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Germany
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit