Publish your products
P_Concept Freedom XL Slow Close Seat and Cover

P_Concept Freedom XL Slow Close Seat and Cover

2.2 out of 5 stars2.2(5 reviews)
Concept freedom xl slow close seat and cover
Specification
  • Xl slow close seat and cover
Technical specification
  • Unique ref.E8241
  • Product familySanitary
  • Product groupWC Seats and covers
  • TypeObject (single object)
  • Date of publishing2017-07-03
  • Edition number1
  • Height (mm)50
  • Width (mm)456
  • Depth (mm)487
Related
  • Material mainPlastic
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit