Publish your products
BAHAMA ACTIVE DUO180X80 W. LEGSET, WHITE

BAHAMA ACTIVE DUO180X80 W. LEGSET, WHITE

BAHAMA ACTIVE DUO 180X80 White. LEGSET, WHITE
Specification
  • BAHAMA ACTIVE DUO180X80 W. LEGSET, WHITE
Technical specification
  • Unique ref.K1808
  • Product familyBAHAMA
  • Product groupBath Tub
  • TypeObject (single object)
  • Date of publishing2018-02-21
  • Edition number1
  • Height (mm)435
  • Width (mm)1800
  • Depth (mm)800
Links
Related
  • Material mainAcrylic
  • Weight Net (Kg)24
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit