Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/dbefe495-6d8b-462f-b566-6ed23c67a12c
Home
Categories
Sanitary
Bath & Spas
HOTLINE NEU rectangular bath tub 1700x800mm
Unavailable in United States
Ideal Standard
Follow
HOTLINE NEU rectangular bath tub 1700x800mm
HOTLINE NEU rectangular bath tub 1700x800mm
Download
Technical specification
Technical specification
Unique ref.
K2747
Product family
HOTLINE NEU
Product group
Bath Tub
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Height (mm)
465
Width (mm)
800
Depth (mm)
1700
Links
Links
Product url
http://www.idealstandard.de/produkte
Installation instructions
http://www.idealstandard.de/produkte
Technical description
http://www.idealstandard.de/produkte
Related
Related
Material main
Acrylic
Weight Net (Kg)
22
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Germany
Similar products
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
4.4
(
18
)
Download
Ideal Standard
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL
3.5
(
13
)
Download
Ideal Standard
M+L MIRROR LOW H 40X100
Download
Ideal Standard
I.Life b, close coupled toilet with cistern side inlet 6/3l and sandwich seat
Download
Ideal Standard
M+L MIRROR LOW H 60X100
Download
Ideal Standard
M+L MIRROR ECO 100X70 NO FRAME
Download