Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/510f572e-4ddb-434d-9292-79c636de087b
Home
Categories
Sanitary
Showers
Synergy 900mm Shower Side Panel Clear Glass
Ideal Standard
Follow
Synergy 900mm Shower Side Panel Clear Glass
Synergy 900 mm side panel, idealclean clear glass, bright silver finish
Download
Technical specification
Technical specification
Unique ref.
L6218
Collection set
Sanitary
Collection
Shower enclosures
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
1901
Width (mm)
900
Depth (mm)
900
Links
Links
Product url
https://www.idealspec.co.uk
Installation instructions
https://www.idealspec.co.uk/resources.html
Technical description
https://www.idealspec.co.uk/assets/datasheet/L6218EO
Classification
Classification
BIMobject Category
Sanitary - Showers
OmniClass Title
Shower Compartments
OmniClass Number
23-31 17 11
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
STRADA C/E 120 RH MATT WHITE IC
Download
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
Download
Ideal Standard
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL
Download
Ideal Standard
STRADA SALOON 80 UNH SATIN SILVER IC
Download
Ideal Standard
IDEALRAIN EVO SHK 3F/DMD 900MM IF/1750 CHR
Download
Ideal Standard
Synergy 1200mm Slider Door, IdealClean Clear Glass, Bright Silver Finish
Download