Set your location and language to prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/6c7e1413-0f95-4226-bebb-c1d59c713b87
Home
Categories
Sanitary
Showers
Synergy 1200mm Slider Door, IdealClean Clear Glass, Bright Silver Finish
Ideal Standard
Follow
Synergy 1200mm Slider Door, IdealClean Clear Glass, Bright Silver Finish
Synergy 1200 mm slider door, idealclean clear glass, bright silver finish
Download
Specification
Specification
Slider door, idealclean clear glass, bright silver finish
Technical specification
Technical specification
Unique ref.
L6289
Product family
Sanitary
Product group
Shower enclosures
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
1901
Width (mm)
1200
Depth (mm)
900
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/L6289EO
Related
Related
Material main
Glass
Material secondary
Aluminium
Weight Net (Kg)
40
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Furniture
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
OmniClass Number
23-31 17 11
OmniClass Title
Shower Compartments
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
STRADA C/E 120 RH MATT WHITE IC
Download
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
Download
Ideal Standard
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL
Download
Ideal Standard
Synergy 900mm Shower Side Panel Clear Glass
Download
Ideal Standard
STRADA SALOON 80 UNH SATIN SILVER IC
Download
Ideal Standard
IDEALRAIN EVO SHK 3F/DMD 900MM IF/1750 CHR
Download