Publish your products
WASHPOINT SEMI-PEDESTAL WHITE
WASHPOINT SEMI-PEDESTAL WHITE

    WASHPOINT SEMI-PEDESTAL WHITE

    Wash-point Semi -Pedestal, White

    Specification
    • Wash-point Semi -Pedestal with Fixation Set, White

    Technical specification
    • Unique ref.R3309
    • Product familySanitary
    • Product groupPedestal wash basins
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)335
    • Width (mm)210
    • Depth (mm)280
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)7
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_63
    • Uniclass 2015 DescriptionPedestal wash basins
    • OmniClass Number23-21 25 23 15
    • OmniClass TitlePedestals

    Region availability

    Europe
    Bulgaria
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit