Publish your products
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR
TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR

    TONIC/TUR COLUMN 350 GLS LGY 2 RH DOOR

    Tonic II-Mobile a colonna 350x300x1735 mm.
    Specification
    • Mobile a colonna 350x300x1735 mm. Installazione sospesa. Ante dotate di sistema a chiusura rallentata. 4 ripiani interni in vetro (3 nella parte superiore e 1 in quella inferiore). Disponibile in 5 finiture. In foto colonna con aperture ante a destra. Maniglia con funzione porta asciugamani R4355 disponibile in 2 finiture, da ordinare separatamente.
    Technical specification
    • Unique ref.R4315
    • Product familySanitary
    • Product groupBathroom integrated furniture
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)1735
    • Width (mm)350
    • Depth (mm)300
    Links
    Related
    • Weight Net (Kg)29.5
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units

    Region availability

    Europe
    France
    Germany
    Greece
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit