We are using cookies to provide our services

By using our services you agree to our use of cookies

21/VENTUNO LAVY VANITY TOP 100 WHITE

Unique ref.: T0019
Brand: Ideal Standard
Product family: Sanitary
Product group: Wall-hung wash basins
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (11)
21-Lavabo Top

Lavabo Top dotato di foro centrale aperto.
Il lavabo può essere completato con la semicolonna.


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 34.6

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 2.0 Code: PR-35-93-95
Uniclass 2.0 Description: Wc Seats And Covers
Uniclass 2015 Code: Pr_40_20_96_96
Uniclass 2015 Description: Wall-hung wash basins
NBS Reference Code: 35-79-94
NBS Reference Description: Wall-Hung Wash Basins
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Color White
Material Ceramics

All BIM objects are real products from real manufacturers confirmed and approved