Publish your products
DEA VSL BSN 52X32 MWHT IP NTH NOF
DEA VSL BSN 52X32 MWHT IP NTH NOF
DEA VSL BSN 52X32 MWHT IP NTH NOF
DEA VSL BSN 52X32 MWHT IP NTH NOF

    DEA VSL BSN 52X32 MWHT IP NTH NOF

    Dea-Lavabo da appoggio su piano
    Specification
    • Lavabo da appoggio su piano senza foro per la rubinetteria e senza troppopieno. Con copripiletta di scarico removibile in ceramica a corredo. Per montaggio su mensola, dima e fissaggi inclusi. Tabelle di compatibilità a partire da pag. 46
    Technical specification
    • Unique ref.T0443
    • Product familySanitary
    • Product groupWC Seats and covers
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)150
    • Width (mm)520
    • Depth (mm)320
    Links
    Related
    • Material mainPlastic
    • Weight Net (Kg)9
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSs_40_15_75_94
    • Uniclass 2015 DescriptionWash basin systems

    Region availability

    Europe
    France
    Germany
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit