Publish your products
TESI BASIN 55 WHITE BOXED

TESI BASIN 55 WHITE BOXED

Tesi Washbasin 55cm, 1 Tap Hole, Boxed, White

Specification
  • 550 mm washbasin with open central hole for taps. It can be installed in combination with the semi-column or the chromed linear siphon


Technical specification
  • Unique ref.T3515
  • Product familySanitary
  • Product groupPedestal wash basins
  • TypeObject (single object)
  • Date of publishing2017-04-03
  • Edition number1
  • Height (mm)170
  • Width (mm)550
  • Depth (mm)449
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)15.4
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs