Publish your products
I.LIFE A VANITY 84 CM WITH CENTER TAPHOLE, WITH OVERFLOW
I.LIFE A VANITY 84 CM WITH CENTER TAPHOLE, WITH OVERFLOW

    I.LIFE A VANITY 84 CM WITH CENTER TAPHOLE, WITH OVERFLOW

    i.life A Vanity basin 84 cm with center taphole, with overflow, in carton box, EU pallet
    Specification
    • Vanity basin 84 cm with center taphole, with overflow, in carton box, EU pallet, available in 2 finishes, White and Ideal Plus White
    Technical specification
    • Unique ref.T4620
    • TypeObject (single object)
    • Date of publishing2022-10-06
    • Edition number1
    • Height (mm)46
    • Width (mm)84
    • Depth (mm)15.5
    Related
    • Material mainFireclay
    • Weight Net (Kg)23.1
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-11 21 21 13
    • OmniClass TitleCatch Basins

    Region availability

    Europe
    Bulgaria
    France
    Germany
    Italy
    Poland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit