Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/574e3e94-81b0-4fcb-b775-cee2797b3cbd
Home
Categories
Sanitary
Wash basins
I.life A sandwich seat for single bowl
Available in United States
Ideal Standard
Follow
I.life A sandwich seat for single bowl
Ideal Standard i.life A sandwich seat, for single bowl, softclosing, white
Download
Specification
Specification
Ideal Standard i.life A sandwich seat, for single bowl, softclosing, white
Technical specification
Technical specification
Unique ref.
T4679
Product family
I.life
Product group
Basin
Type
Object (single object)
Date of publishing
2021-07-05
Edition number
1
Height (mm)
445
Width (mm)
365
Depth (mm)
40
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/toilets/bowls
Installation instructions
https://www.idealstandard.co.uk/products/catalog/toilets/bowls
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/toilets/bowls
Related
Related
Material main
Acrylic
Weight Net (Kg)
2
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
Uniclass 2015 Code
Pr_40_20_96_96
Uniclass 2015 Description
Wall-hung wash basins
CSI MasterFormat 2014 Code
33 47 26.16
CSI MasterFormat 2014 Title
Retention Basins
OmniClass Number
23-39 29 13 21 19
OmniClass Title
Surface Water Retention Basins
Similar products
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
4.1
(
23
)
Download
Ideal Standard
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL
3.4
(
14
)
Download
Ideal Standard
M+L MIRROR LOW H 40X100
Download
Ideal Standard
I.Life b, close coupled toilet with cistern side inlet 6/3l and sandwich seat
Download
Ideal Standard
M+L MIRROR LOW H 60X100
Download
Ideal Standard
M+L MIRROR ECO 100X70 NO FRAME
Download