Publish your products
I.LIFE B VESSEL REC 60X37 NOF WHT BXD

I.LIFE B VESSEL REC 60X37 NOF WHT BXD

Ideal Standard i.life B vessel rectangular 60x37cm without overflow, white, in carton box, EU pallet
Specification
  • Vessel rectangular 60x37cm without overflow, white, in carton box, EU pallet
Technical specification
  • Unique ref.T5087
  • Product familyIdeal Standard i.life B
  • Product groupIdeal Standard i.life B
  • TypeObject (single object)
  • Date of publishing2023-02-16
  • Edition number1
  • Height (mm)37
  • Width (mm)60
  • Depth (mm)12
Related
  • Material mainCeramics
  • Weight Net (Kg)10.34
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Belgium
Bulgaria
Czech Republic
Denmark
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom