Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/78175e1e-44d8-47e9-b761-dc547e15a308
Home
Categories
Sanitary
Toilets
I.Life b, close coupled toilet with cistern side inlet 6/3l and sandwich seat
Available in United States
Ideal Standard
Follow
I.Life b, close coupled toilet with cistern side inlet 6/3l and sandwich seat
I.life B, close coupled toilet, RimLS+, horizontal outlet, L-shape floor fixation, cistern side inlet 6/3l, sandwich seat, softclose, easy-take off push button
Download
Specification
Specification
Close Coupled toilet, RimLS+, horizontal outlet, L-shape floor fixation, cistern side inlet 6/3l, Sandwich seat, softclose, easy-take off push button, white, in picture carton box, EU pallet
Technical specification
Technical specification
Unique ref.
T5348
Product group
Sanitary
Type
Object (single object)
Date of publishing
2022-07-27
Edition number
1
Height (mm)
40
Width (mm)
35.5
Depth (mm)
79
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/toilets/assemblies
Installation instructions
https://www.idealstandard.co.uk/products/catalog/toilets/assemblies
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/toilets/assemblies
Related
Related
Material main
Fireclay
Weight Net (Kg)
38.9
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
ETIM Code
EC011196
ETIM Name
Toilet seat
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Similar products
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
4.1
(
23
)
Download
Ideal Standard
M+L MRR CAB LOW 50X70 GLS WHT
Download
Ideal Standard
MAGNUM FRONTAL LF 140 RECT GLOSSY BRILL
Download
Ideal Standard
MAGNUM FRONT RH 160 NICHE BRIGHT SILVER
Download
Ideal Standard
KUBO C/E 140 UNHAND DOOR BRT/SIL SATIN
Download
Ideal Standard
MAGNUM SIDE PANEL LH 90 RECT BRIGHT SILV
Download