Publish your products
LDV TUB RECT 180X80 WHITE
LDV TUB RECT 180X80 WHITE

    LDV TUB RECT 180X80 WHITE

    LDV built in bath tub 180x80 rectangular, 450 mm depth, 3 cm rim
    Specification
    • LDV built in bath tub 180x80 rectangular, 450 mm depth, 3 cm rim NF certfied, fitting area on the short side above the overflow. Can be also installed with panels using the same of the i.life
    Technical specification
    • Unique ref.T5405
    • Product familyLa Dolce Vita
    • Product groupBath tub
    • TypeObject (single object)
    • Date of publishing2023-09-05
    • Edition number1
    • Height (mm)800
    • Width (mm)1800
    • Depth (mm)450
    Related
    • Material mainAcrylic
    • Designed inItaly
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit