Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/2e65892e-82d3-4e48-b238-6f7458fdc07b
Home
Categories
Sanitary
Showers
STRADA C/E 120 RH MATT WHITE IC
Ideal Standard
Follow
STRADA C/E 120 RH MATT WHITE IC
Strada- A/120 lato dx - Cabina doccia ad angolo con apertura scorrevole - Vetro temperato trasparente - Profilo Brill lucido
Download
Specification
Specification
A/120 lato dx - Cabina doccia ad angolo con apertura scorrevole - Vetro temperato trasparente - Profilo Brill lucido
Technical specification
Technical specification
Unique ref.
TD614
Collection set
Sanitary
Collection
Shower enclosures
Type
Object (single object)
Date of publishing
2018-12-05
Edition number
1
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
43
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
OmniClass Title
Showers
OmniClass Number
23-31 17 00
Region availability
Europe
Italy
Similar products
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
Download
Ideal Standard
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL
Download
Ideal Standard
Synergy 900mm Shower Side Panel Clear Glass
Download
Ideal Standard
STRADA SALOON 80 UNH SATIN SILVER IC
Download
Ideal Standard
IDEALRAIN EVO SHK 3F/DMD 900MM IF/1750 CHR
Download
Ideal Standard
Synergy 1200mm Slider Door, IdealClean Clear Glass, Bright Silver Finish
Download